|
Part Number:
RFSW8007Q
|
|
Type >>RF Switch:
Single Pole
|
|
Function:
SPDT
|
|
Impedance:
50 Ohms
|
|
Frequency Range Min:
100 MHz
|
|
Frequency Range Max:
4000 MHz
|
|
Insertion Loss Min:
0.3 dB
|
|
Insertion Loss Max:
1.8 dB
|
|
Package:
DFN 2x2mm
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |