Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
RFMD’s RFPA5026 is a high-linearity, single-stage, class AB Heterojunction Bipolar Transistor (HBT) power amplifier. It is designed with InGaP-on-GaAs device technology and fabricated with MOCVD for an ideal combination of low cost and high reliability. This product is specifically designed for use as a driver or final stage power amp for 802.16 equipment in the 4.9GHz to 5.9GHz bands. It is pre-matched on both ports to simplify external application circuit design. It features an input power detector, on/off power control, ESD protection, excellent overall robustness, and a hand reworkable and thermally enhanced surface-mount DFN package.

Features:
  • P1dB = 33dBm at 5V
  • 802.11g 54 Mb/s Class AB Performance
  • POUT = 25dBm at 2.5% EVM, VCC 5V, 680mA
  • On-Chip Output Power Detector
  • Input Prematched Input and Output
  • Proprietary Low Thermal Resistance Package
  • Power Up/Down control < 1μs
  • Part Number:
    RFPA5026
    No Content Available

    Technical Inquiry Request for RFPA5026 Amplifier

    Fields marked with * are required.
    Product Specifications For RFPA5026 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices