Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPM2100
Frequency Min:
2500 MHz
Frequency Max:
4000 MHz
Rx Gain:
30 dB
Rx NF:
1.2 dB
OP1dB:
14.5 dBm
No Content Available

Technical Inquiry Request for QPM2100 Front-End Module

Fields marked with * are required.
Product Specifications For QPM2100 Front-End Module
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices
Replacement Part(s) Suggested

The part QPM2100 is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
QPM2101 Qorvo FEM, 2.5 to 4.0 GHz, 30 dB RX Gain, -1.2 dB Tx Gain, OVM QFN, 7 x 7 mm