Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPM2101
Frequency Min:
2500 MHz
Frequency Max:
4000 MHz
Rx Gain:
30 dB
Rx NF:
1 dB
Tx Gain:
1.2 dB
Voltage Min:
3.3 V
No Content Available

Technical Inquiry Request for QPM2101 Front-End Module

Fields marked with * are required.
Product Specifications For QPM2101 Front-End Module
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$120.40
25 - 99
$81.65
100 - 249
$64.60
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices