|
Part Number:
QPL2210D
|
|
Type:
Die Amplifiers
|
|
Frequency Min:
10.5 GHz
|
|
Frequency Max:
12.7 GHz
|
|
P1dB:
1 dBm
|
|
Gain:
17 dB
|
|
Supply Voltage \ Vd Min:
2 V
|
|
Supply Voltage \ Vd Max:
2 V
|
|
Quiescent Current \ Id:
11 mA
|
|
Noise Figure:
1.1 dB
|
|
Package:
DIE
|
|
Return Loss Input:
11 dB
|
|
Return Loss Output:
12 dB
|
|
Process:
GaAs
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |