Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance:
Part Number:
QPD0010
Frequency Min:
2.5 GHz
Frequency Max:
2.7 GHz
Output Power:
15 W
Gain:
15 dB
% Typ Efficiency:
55
Supply Voltage:
48 V
Id:
65 mA
Package:
7.0X6.5mm DFN
Process:
GaN
Type:
RF Power Discrete Transistors
No Content Available

Technical Inquiry Request for QPD0010 RF Power Transistor

Fields marked with * are required.
Product Specifications For QPD0010 RF Power Transistor
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices