Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
QPB3810
Type:
RF Power MMIC
Frequency Min:
3.4 GHz
Frequency Max:
3.8 GHz
Psat:
47.5 dBm
Supply Voltage \ Vd Min:
48 V
Package:
SMT 12 x 8 mm
Process:
GaN

Technical Inquiry Request for QPB3810 Amplifier

Fields marked with * are required.
Product Specifications For QPB3810 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote