Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
QPD0009
Frequency Min:
3.4 GHz
Frequency Max:
3.6 GHz
Output Power:
7.6 W
Gain:
15 dB
% Typ Efficiency:
54
Supply Voltage:
48 V
Id:
32.5 mA
Package:
DFN
Process:
GaN
Type:
RF Power Discrete Transistors
No Content Available

Technical Inquiry Request for QPD0009 RF Power Transistor

Fields marked with * are required.
Product Specifications For QPD0009 RF Power Transistor
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices