Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPC4510
RF Frequency Range Min:
17700 MHz
RF Frequency Range Max:
26500 MHz
Operating LO Frequency Range Min:
6850 MHz
Operating LO Frequency Range Max:
15250 MHz
IF Frequency Min:
0 MHz
IF Frequency Max:
400 MHz
IIP3:
19 dBm
Isolation LO-RF:
25 dB
Package:
QFN
No Content Available

Technical Inquiry Request for QPC4510 RF Mixer

Fields marked with * are required.
Product Specifications For QPC4510 RF Mixer
Design Information
Contact Information


Availability
In Stock
0
On Order
70
by 11/13/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$95.28
25 - 99
$64.61
100 - 249
$51.11
250 - 499
$48.25
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices