Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPC3624
Type:
Digital Step
Frequency Min:
47 MHz
Frequency Max:
2000 MHz
Bits:
6
Attn Range:
31.5 dB
Attenuation Step:
0.5 dB
Impedance:
75 Ohms
Insertion Loss Min:
1.2 dB
IIP3:
55 dBm
Package:
QFN 4x4mm
No Content Available

Technical Inquiry Request for QPC3624 RF Attenuator

Fields marked with * are required.
Product Specifications For QPC3624 RF Attenuator
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices
Replacement Part(s) Suggested

The part QPC3624 is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
QPC4614 Qorvo RF Attenuator, Digital Step, .005 to 2.00 GHz, 1.2 dB IL, 65 dBm, 5 V, QFN, 20-pin