|
Part Number:
QPC4614
|
|
Frequency Min:
5 MHz
|
|
Frequency Max:
2000 MHz
|
|
Bits:
6
|
|
Attn Range:
31.5 dB
|
|
Attenuation Step:
0.5 dB
|
|
Impedance:
75 Ohms
|
|
Insertion Loss Min:
1.2 dB
|
|
IIP3:
65 dBm
|
|
Package:
QFN
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |