Status: Standard | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
QPA2966
Export Status:
Frequency Min:
2 GHz
Frequency Max:
18 GHz
Psat:
43 dBm
Process:
GaN
No Content Available

Technical Inquiry Request for QPA2966 Amplifier

Fields marked with * are required.
Product Specifications For QPA2966 Amplifier
Design Information
Contact Information


Availability
In Stock
106
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$1147.00
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices