Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA2611
Export Status:
Type:
RF Power MMIC
Frequency Min:
8 GHz
Frequency Max:
12 GHz
P1dB:
38 dBm
Gain:
26 dB
Supply Voltage \ Vd Min:
24 V
Quiescent Current \ Id:
105 mA
Package:
QFN 5x5mm
Power Added Efficiency:
42 %
Process:
GaN
No Content Available

Technical Inquiry Request for QPA2611 Amplifier

Fields marked with * are required.
Product Specifications For QPA2611 Amplifier
Design Information
Contact Information


Availability
In Stock
850
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$110.21
25 - 99
$90.26
100 - 249
$73.85
250 - 499
$65.83
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices