Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA2610
Type:
RF Power MMIC
Frequency Min:
8.5 GHz
Frequency Max:
10.5 GHz
Psat:
33 dBm
Gain:
23 dB
Supply Voltage \ Vd Min:
20 V
Quiescent Current \ Id:
56 mA
Package:
QFN 5x5mm
Power Added Efficiency:
47 %
Process:
GaN
No Content Available

Technical Inquiry Request for QPA2610 Amplifier

Fields marked with * are required.
Product Specifications For QPA2610 Amplifier
Design Information
Contact Information


Availability
In Stock
400
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$42.23
25 - 99
$38.01
100 - 249
$34.59
250 - 499
$30.89
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices