Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA2212
Export Status:
Type:
RF Power MMIC
Frequency Min:
27.5 GHz
Frequency Max:
31 GHz
Psat:
43 dBm
Process:
GaN
No Content Available

Technical Inquiry Request for QPA2212 Amplifier

Fields marked with * are required.
Product Specifications For QPA2212 Amplifier
Design Information
Contact Information


Availability
In Stock
11
On Order
20
by 11/16/2026

20
by 12/14/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$1203.25
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices