Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA2211
Export Status:
Type:
RF Power MMIC
Min Frequency:
27 GHz
Max Frequency:
31 GHz
P1dB Typ:
41.5 dBm
Gain Typ:
17 dB
No Content Available

Technical Inquiry Request for QPA2211 Amplifier

Fields marked with * are required.
Product Specifications For QPA2211 Amplifier
Design Information
Contact Information


Availability
In Stock
0
On Order
7
by 12/4/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$584.00
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices