Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA1019
Export Status:
Type:
RF Power MMIC
Frequency Min:
4.5 GHz
Frequency Max:
7 GHz
P1dB:
40 dBm
Gain:
30 dB
Supply Voltage \ Vd Min:
22 V
Quiescent Current \ Id:
290 mA
Power Added Efficiency:
42.5 %
Return Loss Input:
15 dB
Return Loss Output:
7 dB
Process:
GaN
No Content Available

Technical Inquiry Request for QPA1019 Amplifier

Fields marked with * are required.
Product Specifications For QPA1019 Amplifier
Design Information
Contact Information


Availability
In Stock
459
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$103.00
25 - 99
$84.00
100 - 249
$69.00
250 - 499
$64.00
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices