Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA0007
Export Status:
Type:
RF Power MMIC
Frequency Min:
3.1 GHz
Frequency Max:
11 GHz
Psat:
44.5 dBm
Gain:
21 dB
Package:
QFN
Process:
GaN
No Content Available

Technical Inquiry Request for QPA0007 Amplifier

Fields marked with * are required.
Product Specifications For QPA0007 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$739.54
25 - 99
$604.61
100 - 249
$497.49
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices