Qorvo’s PAC5556 belongs to Qorvo’s Power Application Controller® (PAC) product family. This family features highly-optimized SOC devices that can implement BLDC or PMSM programmable motor controller and driver in a single integrated IC.
The product integrates a FLASH-based high-performance MCU, power management, high-side and low-side gate drivers and signal conditioning components in a single product.
PAC5556 is optimized for AC-powered BLDC or PMSM motor control applications such as AC-powered fans, white goods or compressors. PAC5556 also includes optimized hardware support and software libraries for the IEC/UL 60730 Class B Safety standard.
PAC5556 contains a 150MHz Arm® Cortex®-M4F with 128kB of FLASH that can be used to implement high-performance motor control and supervisory applications. The MCU also contains motor control peripherals such as 12-bit 2.5 MSPS dual auto-sequencer ADC, PWM timers with hardware dead-time insertion, etc. The product contains an integrated N-CH Buck DC/DC controller, a 5V / 200mA converter and multiple LDOs for system and power management components for the IC and other PCB system power supplies. The Application-Specific Power Drivers™ provide integrated gate drivers for use with an external inverter. The Configurable Analog Front-End™ (CAFE) provides signal-chain components such as differential and single-end amplifiers, comparators and DACs.
|
Part Number:
PAC5556QX
|
|
Power Supply
Input Voltage:
82 - 600 V
|
|
Power Supply
Topology:
600 V Buck
|
|
Gate Drivers
(High-Side):
3 @ 600 V @ 0.25/0.5 A
|
|
Gate Drivers
(Low-Side):
3 @ 1 A
|
|
Microcontroller:
150 MHz ARM® Cortex®-M4F
|
|
MCU
Flash:
128 KB
|
|
MCU
SRAM:
32 KB
|
|
MCU
ADC:
12b, 2.5MSPS SAR
|
|
MCU
GPIOs:
26
|
|
MCU
PWMs:
16
|
|
Serial Interfaces:
CAN, I2C, USART (3)
|
|
Signal Chain
Diff Amps:
3
|
|
Signal Chain
Single Amps:
4
|
|
Signal Chain
ADC Channels:
11
|
|
Package Type:
52-pin, QFN
|
|
Package:
10 x 10 mm
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |