Part number PAC5556EVK1 Product Type Development Kit from Manufacturer Qorvo, part of Skyworks

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview

Qorvo’s PAC5556 belongs to Qorvo’s Power Application Controller® (PAC) product family. This family features highly-optimized SOC devices that can implement BLDC or PMSM programmable motor controller and driver in a single integrated IC.

The product integrates a FLASH-based high-performance MCU, power management, high-side and low-side gate drivers and signal conditioning components in a single product.

PAC5556 is optimized for AC-powered BLDC or PMSM motor control applications such as AC-powered fans, white goods or compressors. PAC5556 also includes optimized hardware support and software libraries for the IEC/UL 60730 Class B Safety standard.

PAC5556 contains a 150MHz Arm® Cortex®-M4F with 128kB of FLASH that can be used to implement high-performance motor control and supervisory applications. The MCU also contains motor control peripherals such as 12-bit 2.5 MSPS dual auto-sequencer ADC, PWM timers with hardware dead-time insertion, etc. The product contains an integrated N-CH Buck DC/DC controller, a 5V / 200mA converter and multiple LDOs for system and power management components for the IC and other PCB system power supplies. The Application-Specific Power Drivers™ provide integrated gate drivers for use with an external inverter. The Configurable Analog Front-End™ (CAFE) provides signal-chain components such as differential and single-end amplifiers, comparators and DACs.

Key Features
  • Fully programmable, high performance 32-bit microcontroller
  • Integrated 600 V DC/DC N-CH buck controller
  • Integrated 600 V gate drivers (250 mA / 500 mA)
  • Integrated PGA (3 differential, 4 single-ended)
  • Integrated DACs and comparators
  • UART, SPI, I2C and CAN serial interfaces
  • Extremely low power total hibernate mode
  • Minimal external components
Typical Applications
  • White Goods
  • Compressors and Pumps
  • AC-Powered Fans
Part Number:
PAC5556EVK1
No Content Available

Technical Inquiry Request for PAC5556EVK1 Development Kit

Fields marked with * are required.
Product Specifications For PAC5556EVK1 Development Kit
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices
Replacement Part(s) Suggested

The part PAC5556EVK1 is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
PAC5556AEVK1 Qorvo Evaluation Kit for PAC5556AQX