Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD201P5 is wideband GaAs MMIC distributed power amplifier which operates from DC to 20 GHz. The amplifier delivers 11 dB of gain with a corresponding output 1 dB compression point of +27 dBm and output IP3 of 37 dBm at 10 GHz. The CMD201P5 is a 50 ohm matched design which eliminates the need for RF port matching.
Features
  • Excellent return losses
  • High linearity
  • High output power
  • Ultra Wideband performance
  • Typical Applications
  • Satellite Communications (Satcom)
  • Radar
  • Space
  • Electronic Warfare (EW)
  • Test & Measurement
  • Part Number:
    CMD201P5
    Type:
    Amplifiers
    Frequency Min:
    0 GHz
    Frequency Max:
    20 GHz
    P1dB:
    27 dBm
    Psat:
    30 dBm
    Gain:
    11 dB
    IP3:
    38 dBm
    Supply Voltage \ Vd Min:
    10 V
    Quiescent Current \ Id:
    400 mA
    Noise Figure:
    3.4 dB
    Package:
    QFN 5x5mm
    Return Loss Input:
    16 dB
    Return Loss Output:
    17 dB
    Process:
    GaAs
    No Content Available

    Technical Inquiry Request for CMD201P5 Amplifier

    Fields marked with * are required.
    Product Specifications For CMD201P5 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    15
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices
    Replacement Part(s) Suggested

    The part CMD201P5 is discontinued, below is the suggested replacement part.

    Part Number Manufacturer Description
    CMD249P5 Qorvo RF Amplifier, GaAs MMIC, DC to 20 GHz, 12.5 dB, 28 dBm, 5 x 5 mm, QFN