Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
Overview

Qorvo's CMD119P3 is a broadband GaAs MMIC low noise amplifier MMIC housed in a leadless 3x3 mm plastic surface mount (SMT) package. The CMD119P3 LNA is ideally suited for microwave radios and C and X band applications where small size and low power consumption are critical design requirements. The broadband device delivers greater than 22 dB of gain with a corresponding output 1 dB compression point of +11 dBm and a noise figure of 1.2 dB. The CMD119P3 is a 50 ohm matched design eliminating the need for external DC blocks and RF port matching. The CMD119P3 amplifier is the perfect alternative to costly hybrid amplifiers.

Features
  • High gain broadband performance
  • Low current consumption
  • Pb-free RoHS compliant 3x3 QFN package
  • Single supply voltage: +3.6 V @ 30 mA
  • Ultra Low noise figure
  • Positive bias
Typical Applications
  • Satellite Communications (Satcom)
  • C Band Radar
  • Space
  • Electronic Warfare (EW)
  • Phased Arrays
Part Number:
CMD119P3
Frequency Min:
5 GHz
Frequency Max:
9 GHz
P1dB:
11 dBm
Psat:
13 dBm
Gain:
22 dB
IP3:
21 dBm
Supply Voltage \ Vd Min:
3.6 V
Quiescent Current \ Id:
30 mA
Noise Figure:
1.2 dB
Package:
QFN 3x3mm
Return Loss Input:
11 dB
Return Loss Output:
14 dB
Process:
GaAs
No Content Available

Technical Inquiry Request for CMD119P3 Amplifier

Fields marked with * are required.
Product Specifications For CMD119P3 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices