Part Number:
885075
|
Filtering Technology:
BAW
|
Center Frequency:
2350 MHz
|
Bandwidth:
100 MHz
|
Insertion Loss TYP:
1.2 dB
|
Return Loss Typ:
15.6 dB
|
Low Side Rejection:
25 dB
|
High Side Rejection:
45 dB
|
Package:
SMT
|
Length:
1.1 mm
|
Width:
0.9 mm
|
Height:
0.5 mm
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |