Status: Standard | Data Sheet: pdf link image   | RoHS Compliance:
Part Number:
QPQ1040Q
Filtering Technology:
BAW
Center Frequency:
2350 MHz
Bandwidth:
100 MHz
Insertion Loss TYP:
40 dB
Package:
SMT
Length:
1.1 mm
Width:
0.91 mm
Height:
0.55 mm
No Content Available

Technical Inquiry Request for QPQ1040Q RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For QPQ1040Q RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
0
On Order
200
by 11/25/2026

Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices