Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
VCO793-1550TY
Frequency Min:
950 MHz
Frequency Max:
2150 MHz
Tuning Voltage:
0.5 to 22 V
Typ Phase Noise @ 10kHz offset:
-98 dBc/Hz
Supply Voltage:
12 V
Typ Supply Current:
25 mA
Typ P out:
7 dBm

Technical Inquiry Request for VCO793-1550TY VCO - Voltage Controlled Oscillator

Fields marked with * are required.
Product Specifications For VCO793-1550TY VCO - Voltage Controlled Oscillator
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote