|
Part Number:
VCO190-1000TY
|
|
Frequency Min:
900 MHz
|
|
Frequency Max:
1100 MHz
|
|
Tuning Voltage:
0.7 to 4.3 V
|
|
Typ Phase Noise @ 10kHz offset:
-96 dBc/Hz
|
|
Supply Voltage:
5 V
|
|
Typ Supply Current:
11 mA
|
|
Typ P out:
3 dBm
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |