Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
This series of VCO modules offers ultra-linear tuning across their specified frequency band.

Features:
  • Ultra-Linear Tuning/Low Phase Noise
  • Frequency: 200MHz to 239MHz
  • Resonator: Microstrip
  • PCB: Rogers
  • Package Size: 12.7mm x 12.7mm x 5.59mm (0.5in x 0.5in x 0.22in)
  • Part Number:
    UMZ-1154-D16-G
    Frequency Min:
    200 MHz
    Frequency Max:
    239 MHz
    Tuning Voltage:
    0.5 to 4.5 V
    Typ Phase Noise @ 10kHz offset:
    -122 dBc/Hz
    Supply Voltage:
    5 V
    Typ Supply Current:
    20 mA
    Typ P out:
    8 dBm
    Package:
    0.5x0.5x0.22
    No Content Available

    Technical Inquiry Request for UMZ-1154-D16-G VCO - Voltage Controlled Oscillator

    Fields marked with * are required.
    Product Specifications For UMZ-1154-D16-G VCO - Voltage Controlled Oscillator
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices