Part Number:
TQS5202
|
Function:
DPDT
|
Impedance:
50 Ohms
|
Frequency Range Min:
1000 MHz
|
Frequency Range Max:
6000 MHz
|
Insertion Loss Min:
0.8 dB
|
Insertion Loss Max:
0.8 dB
|
Isolation Max:
28 dB
|
Package:
SMT
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |