Part number TQQ0303 Product Type RF Filter - Band Pass from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:

The Qorvo TQQ0303 is an exceptionally high performance BAW Filter for LTE Band 3 Downlink. This filter is housed in a compact 3 x 3 mm package for base station applications.

Low insertion loss, coupled with high attenuation makes this filter an ideal choice for downlink RF filtering needs.

The TQQ0303 is part of Qorvo's extensive portfolio of RF BAW and SAW filters.

Part Number:
TQQ0303
Filtering Technology:
BAW
Center Frequency:
1842.5 MHz
Bandwidth:
75 MHz
Insertion Loss TYP:
2.58 dB
Return Loss Typ:
10.9 dB
Low Side Rejection:
23.7 dB
High Side Rejection:
30 dB
Length:
3 mm
Width:
3 mm
Height:
1.07 mm

Technical Inquiry Request for TQQ0303 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For TQQ0303 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
4745
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote