Part number TQQ0302 Product Type RF Filter - Band Pass from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The Qorvo TQQ0302 is an exceptionally high performance BAW Filter for LTE Band 3 Uplink. This filter is housed in a compact 3 x 3 mm package for base station applications.

Low insertion loss, coupled with high attenuation makes this filter an ideal choice for uplink RF filtering needs.

The TQQ0302 is part of Qorvo's extensive portfolio of RF BAW and SAW filters.

Part Number:
TQQ0302
Filtering Technology:
BAW
Center Frequency:
1747.5 MHz
Bandwidth:
75 MHz
Insertion Loss TYP:
2.4 dB
Return Loss Typ:
11.4 dB
Low Side Rejection:
36 dB
High Side Rejection:
6.2 dB
Length:
3 mm
Width:
3 mm
Height:
1.07 mm

Technical Inquiry Request for TQQ0302 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For TQQ0302 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
836
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote