|
Part Number:
TQP9424
|
|
Frequency Min:
2.3 GHz
|
|
Frequency Max:
2.4 GHz
|
|
P1dB:
35 dBm
|
|
Gain:
36.3 dB
|
|
Quiescent Current \ Id:
470 mA
|
|
Package:
14pin 7mm x 7mm x 1mm Laminate
|
|
Power Added Efficiency:
14 %
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |