Qorvo's TQP9218 is a high-linearity two-stage power amplifier in a low-cost surface-mount package with on-chip bias control and temperature control circuits. The amplifier provides 31 dB gain and +24.5 dBm linear power over the 1.805 – 1.880 GHz frequency range. This amplifier is able to achieve -48 dBc ACLR at +24.5 dBm output power using 20 MHz LTE signal without the need for external linearization. The TQP9218 integrates two high performance amplifier stages onto a module to allow for a compact system design and requires very few external components for operation. The amplifier is bias adjustable allowing the amplifier's power consumption to be optimized. The TQP9218 is available in a lead-free/RoHS-compliant 7 x 7 mm surface mount package.
The TQP9218 is targeted for small cell or enterprise Femtocell basestation applications, distributed antenna systems (DAS), repeaters, and/or booster amplifiers.
|
Part Number:
TQP9218
|
|
Type:
RF Power MMIC
|
|
Frequency Min:
1.805 GHz
|
|
Frequency Max:
1.88 GHz
|
|
P1dB:
33 dBm
|
|
Gain:
31 dB
|
|
Supply Voltage \ Vd Max:
4.5 V
|
|
Quiescent Current \ Id:
212 mA
|
|
Package:
SMT
|
|
Power Added Efficiency:
16 %
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |