Part number TQP9113 Product Type Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The Qorvo TQP9113 is a 1 Watt, linear, two-stage driver amplifier in a low-cost surface-mount package. The amplifier is able to achieve high performance with +41dBm OIP3 and +30.6dBm P1dB while only consuming 215mA current. The input is internally matched and the amplifier only requires only a few external components for operation. The integrated interstage match minimizes performance variation that would otherwise be attributed to external matching component value and placement tolerances.

The TQP9113 is bias adjustable allowing the amplifier’s power consumption to be reduced for occasions when linear performance is not required.  The amplifier can also switched on and off for TDD applications.  The output match is tunable externally to allow the amplifier to be optimized for high power or high linearity applications. The TQP9113 is available in a RoHS-compliant 20-pin 4x4mm surface mount package.

Part Number:
TQP9113
Type:
Amplifiers
Frequency Min:
1.8 GHz
Frequency Max:
2.7 GHz
P1dB:
30.6 dBm
Gain:
27.6 dB
IP3:
41 dBm
Supply Voltage \ Vd Max:
5 V
Quiescent Current \ Id:
215 mA
Noise Figure:
4.7 dB
Package:
SMT
No Content Available

Technical Inquiry Request for TQP9113 Amplifier

Fields marked with * are required.
Product Specifications For TQP9113 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices
Replacement Part(s) Suggested

The part TQP9113 is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
TQP9111 Qorvo Amplifier, Power, 1.8 to 2.7 GHz, 29.8 dB, 32.5 dBm, SMT, 4 x 4 mm