Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TQP8M9013 is a high dynamic range two-stage driver amplifier in a low-cost surface mount package. The amplifier is able to achieve high performance across a broad range with +44 dBm OIP3, +28 dBm P1dB and 2.9 dB Noise Figure while drawing 225 mA current at 2140 MHz. The product consists of a high linearity, low noise amplifier (LNA) stage, followed by a 0.5 Watt high linearity driver amplifier. The part is available in a standard lead-free / green / RoHS compliant 24-pin 4 x 4 mm QFN package. All devices are 100% RF and DC tested. The TQP8M9013 is targeted for use as a driver amplifier in wireless infrastructure where high linearity, medium power and high efficiency are required. Internal biasing allows the amplifier to maintain high linearity over temperature and operate directly off a single +5 V supply. This combination makes the device an excellent candidate for transceiver line cards in current and next generation multi-carrier 3G / 4G base stations or repeaters.

Features:
  • 700 to 3800 MHz
  • 29.5 dB gain @ 2140 MHz
  • +28 dBm P1dB
  • +44 dBm Output IP3
  • 2.9 dB noise figure
  • +5 V supply voltage
  • MTTF > 1000 years
  • Part Number:
    TQP8M9013
    Frequency Min:
    0.7 GHz
    Frequency Max:
    3.8 GHz
    P1dB:
    28 dBm
    Gain:
    29.5 dB
    IP3:
    44 dBm
    Supply Voltage \ Vd Max:
    5 V
    Quiescent Current \ Id:
    225 mA
    Noise Figure:
    2.9 dB
    Package:
    QFN 4x4mm
    Return Loss Input:
    15 dB
    Return Loss Output:
    10 dB
    No Content Available

    Technical Inquiry Request for TQP8M9013 Amplifier

    Fields marked with * are required.
    Product Specifications For TQP8M9013 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices