Part number TQP6M9002 Product Type Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TQP6M9002 is a full WLAN / Bluetooth front-end module in an ultra small 4 x 4 mm footprint package for 802.11 a / b / g / n and Bluetooth applications. The TQP6M9002 contains a 2.4GHz power amplifier, a 5 GHz power amplifier, directional detectors, a front-end switch, a Bluetooth path and receive baluns. The architecture and interface are optimized for next generation WLAN integration into handset devices. The front-end module features CMOS compatible control voltages to facilitate ease of use. The front-end module is manufactured in TriQuint's high-reliability E/D pHEMT technology and is assembled in a thin profile 4 x 4 x 0.5 mm ETSLP-24 lead-free package.
Part Number:
TQP6M9002
Frequency Min:
2.4 GHz
Frequency Max:
5.85 GHz
P1dB:
17 dBm
Supply Voltage \ Vd Max:
4.8 V
Quiescent Current \ Id:
150 mA
No Content Available

Technical Inquiry Request for TQP6M9002 Amplifier

Fields marked with * are required.
Product Specifications For TQP6M9002 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices