Part number TQP4M0013 Product Type RF Switch from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The TriQuint TQP4M0013 is a packaged GaAs FET single-pole, single throw (SPST) high isolation absorptive switch. Signal path states may be controlled using DC voltages operating from 1.8 to 5 Volts. The TQP4M0013 has 0.1 to 4 GHz broadband performance. The SPST is packaged in a RoHS-compliant, compact 2x2 mm surface-mount leadless package.

The TQP4M0013 is targeted for use in wireless infrastructure, test and measurement, or can be used for any general purpose RF application.

Part Number:
TQP4M0013
Type >>RF Switch:
Single Pole
Function:
SPST
Impedance:
50 Ohms
Frequency Range Min:
100 MHz
Frequency Range Max:
6000 MHz
Insertion Loss Min:
0.4 dB
Insertion Loss Max:
0.5 dB
Isolation Max:
48 dB
Power Rating:
33 dBm
IIP3:
49 dBm
Package:
QFN 2x2mm
No Content Available

Technical Inquiry Request for TQP4M0013 RF Switch

Fields marked with * are required.
Product Specifications For TQP4M0013 RF Switch
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices