Part number TQP4M0011 Product Type RF Switch from Manufacturer Qorvo

Status: Standard | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
The TQP4M0011 is GaAs FET single-pole, three throw (SP3T) switch with control signals from three independent control bias lines. Signal path (switch) states may be controlled using DC voltages operating from 1.8 to 5 Volts. The TQP4M0011 has 100 to 6000 MHz broadband performance
The TQP4M0011 is packaged in a RoHS-compliant, compact 12-pin 3x3 mm QFN package.
The TQP4M0011 is an ideal choice for wireless infrastructure and test & measurement applications requiring low insertion loss and high input IP3. It can also be used for any general purpose RF application where isolation is critical.
Part Number:
TQP4M0011
Type >>RF Switch:
Single Pole
Function:
SP3T
Impedance:
50 Ohms
Frequency Range Min:
100 MHz
Frequency Range Max:
6000 MHz
Insertion Loss Min:
0.4 dB
Insertion Loss Max:
1.5 dB
Power Rating:
34 dBm
IIP3:
55 dBm
Package:
QFN 3x3mm
No Content Available

Technical Inquiry Request for TQP4M0011 RF Switch

Fields marked with * are required.
Product Specifications For TQP4M0011 RF Switch
Design Information
Contact Information


Availability
In Stock
0
On Order
2440
by 11/24/2025

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$13.35
25 - 99
$9.05
100 - 249
$7.16
250 - 499
$6.76
500 - 999
$5.73
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices