Part number TQP3M9038 Product Type Amplifier from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TQP3M9038 is a high linearity low noise gain block amplifier in a low-cost surface-mount package. The TQP3M9038 has the benefit of having high linearity while also providing very low noise across a broad range of frequencies. This allows the device to be used in both receive and transmit chains for high performance systems. The amplifier is internally matched using a high performance E-pHEMT process and only requires an external RF choke and blocking/bypass capacitors for operation from a single +5V supply. The internal active bias circuit also enables stable operation over bias and temperature variations. The device is housed in a leadfree/green/RoHS-compliant industry-standard 3x3mm package.

The TQP3M9038 uses the same die as the TQP3M9028. View low frequency (20-500MHz) performance data here.
Part Number:
TQP3M9038
Type:
Amplifiers
Frequency Min:
0.05 GHz
Frequency Max:
4 GHz
P1dB:
21.9 dBm
Gain:
15.1 dB
IP3:
41.4 dBm
Supply Voltage \ Vd Max:
5 V
Quiescent Current \ Id:
85 mA
Noise Figure:
1.8 dB
Package:
QFN 3x3mm
Return Loss Input:
24 dB
Return Loss Output:
20 dB
No Content Available

Technical Inquiry Request for TQP3M9038 Amplifier

Fields marked with * are required.
Product Specifications For TQP3M9038 Amplifier
Design Information
Contact Information


Availability
In Stock
2940
On Order
1386
by 3/5/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$7.14
25 - 99
$5.61
100 - 249
$4.42
250 - 499
$3.65
500 - 999
$3.08
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices