Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
TQP3M9009 - US
Type:
Amplifiers
Frequency Min:
0.05 GHz
Frequency Max:
4 GHz
P1dB:
22 dBm
Gain:
21.8 dB
IP3:
39.5 dBm
Supply Voltage \ Vd Max:
5 V
Quiescent Current \ Id:
125 mA
Noise Figure:
1.3 dB
Package:
SOT-89
Return Loss Input:
13 dB
Return Loss Output:
14 dB
No Content Available

Technical Inquiry Request for TQP3M9009 - US Amplifier

Fields marked with * are required.
Product Specifications For TQP3M9009 - US Amplifier
Design Information
Contact Information


Availability
In Stock
0
On Order
3000
by 1/8/2026

2000
by 1/26/2026

Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices