Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
TQP369182-US
Type:
Amplifiers
Frequency Min:
0 GHz
Frequency Max:
6 GHz
P1dB:
15.1 dBm
Gain:
21.3 dB
IP3:
27.6 dBm
Supply Voltage \ Vd Max:
3.9 V
Quiescent Current \ Id:
45 mA
Noise Figure:
3.9 dB
Package:
SOT-89
Return Loss Input:
20.8 dB
Return Loss Output:
20 dB
No Content Available

Technical Inquiry Request for TQP369182-US Amplifier

Fields marked with * are required.
Product Specifications For TQP369182-US Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices