Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
TQP0102
Frequency Min:
0 GHz
Frequency Max:
4 GHz
Output Power:
5 W
Gain:
19 dB
% Typ Efficiency:
68
Supply Voltage:
32 V
Id:
25 mA
Package:
Plastic
Process:
GaN
Type:
RF Power Discrete Transistors
No Content Available

Technical Inquiry Request for TQP0102 RF Power Transistor

Fields marked with * are required.
Product Specifications For TQP0102 RF Power Transistor
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices