Part number TQM8M9076 Product Type Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The TQM8M9076 is a digitally controlled variable gainamplifier (DVGA) with a broadband frequency range of 50to 4000 MHz. The DVGA features high linearity and low noise while providing digital variable gain with a 31.5 dBof range in 0.5 dB steps through a 6-bit serial mode controlinterface.

The TQM8M9076 integrates a high performance digital step attenuator followed by a high linearity, broadband gain block. The input and output of the individual stages areaccessible with external pins to allow for optimization ofperformance at any sub-band across the DVGA’s 0.05to 4.0 GHz operating frequency range.

The TQM8M9076 is packaged in a RoHS-compliant, compact 5x5 mm surface-mount leadless package. Superior thermal design allows the product to have aminimum MTTF rating of 1000 years at a mountingtemperature of +85º C.

The TQM8M9076 is targeted for use in wirelessinfrastructure, point-to-point, or can be used for any general purpose wireless application.

Part Number:
TQM8M9076
Frequency Min:
0.05 GHz
Frequency Max:
4 GHz
P1dB:
21.5 dBm
Gain:
19.3 dB
IP3:
38.5 dBm
Supply Voltage \ Vd Max:
5 V
Quiescent Current \ Id:
125 mA
Noise Figure:
2.9 dB
Package:
QFN 5x5mm
Return Loss Input:
13 dB
Return Loss Output:
10 dB

Technical Inquiry Request for TQM8M9076 Amplifier

Fields marked with * are required.
Product Specifications For TQM8M9076 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote