Part number TQM829007 Product Type Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TQM829007 is a digital variable gain amplifier(DVGA) featuring high linearity performance in a fully integrated module. The amplifier module features the integration of a low noise amplifier gain block, a digital-step attenuator (DSA), along with a high linearity ¼W amplifier. The module has the added features of integrating all matching components with bias chokes and blocking capacitors. The internal DSA offers 0.5 dB step, 6-bit, and 31.5 dB range and is controlled with a serial periphery interface (SPI).

The TQM829007 features variable gain from 0 to 31.5 dB at 0.9 GHz, has +39.5 dBm Output IP3, and +24.3dBm P1dB. The amplifier also has a very low 2.1dB Noise Figure (at maximum gain) allowing it to be an ideal DVGA for both receiver and transmitter applications. The amplifier operates from a single +5V supply and is available in a compact 28-pin 6x6 mm leadless SMTpackage.
Part Number:
TQM829007
Frequency Min:
0.6 GHz
Frequency Max:
1 GHz
P1dB:
24.3 dBm
Gain:
31.5 dB
IP3:
39.5 dBm
Supply Voltage \ Vd Max:
5 V
Quiescent Current \ Id:
174 mA
Noise Figure:
2.1 dB

Technical Inquiry Request for TQM829007 Amplifier

Fields marked with * are required.
Product Specifications For TQM829007 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote