Part number TQL9066 Product Type Amplifier from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The Qorvo TQL9066 is a high linearity, ultra low noise figure dual device amplifier in a 4x4 mm package. At 830 MHz in a balanced configuration, the LNA provides 18.4 dB gain, 22 dBm IIP3 and 0.62 dB noise figure. The part does not require a negative supply for operation and is bias adjustable for both drain current and voltage. The device is housed in a green/RoHS-compliant industry standard QFN package.

The TQL9066 consists of a single monolithic GaAs E-pHEMT die and integrates bias circuitry as well as shut-down capability allowing the LNA to be useful for both FDD and TDD applications. The TQL9066 is optimized for the 700-1000 MHz band, but can be used outside of the band. TriQuint offers pin-compatible dual LNAs for the 1.5-2.3 GHz band (TQP3M9040) and 2.3-4.0 GHz (TQP3M9041). The balanced amplifier is optimized for high performance receivers in wireless infrastructure and can be used for base-station transceivers or tower-mounted amplifiers.

Part Number:
TQL9066
Type:
Amplifiers
Frequency Min:
0.05 GHz
Frequency Max:
1.5 GHz
Gain:
18.4 dB
IP3:
22 dBm
Noise Figure:
0.62 dB
Package:
QFN 4x4mm
No Content Available

Technical Inquiry Request for TQL9066 Amplifier

Fields marked with * are required.
Product Specifications For TQL9066 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$13.06
25 - 99
$10.26
100 - 249
$8.09
250 - 499
$6.67
500 - 999
$5.64
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices