The TQL9043 is a high-linearity, ultra-low noise gain block amplifier with a bypass mode functionality integrated in the product. At 1.9 GHz, the amplifier typically provides 18 dB gain, +35 dBm OIP3, and 0.5 dB noise figure while drawing 70 mA current from a 5 V supply. The component also provides high linearity in the bypass mode with 41.5 dBm IIP3.
The TQL9043 is internally matched using a high performance E-pHEMT process and only requires four external components for operation from a single positive supply: an external RF choke and blocking/bypass capacitors. This low noise amplifier contains an internal active bias circuit to maintain high performance over temperature.
The TQL9043 covers the 1.5-2.7 GHz frequency band and is targeted for wireless infrastructure. The TQL9043 is packaged in a 3x3mm and is pin compatible with the 0.5-2.0 GHz TQL9042 and 2.3-2.7 GHz TQL9044.
Part Number:
TQL9043
|
Frequency Min:
1.5 GHz
|
Frequency Max:
2.7 GHz
|
P1dB:
19.4 dBm
|
Gain:
18 dB
|
IP3:
35 dBm
|
Supply Voltage \ Vd Max:
5 V
|
Quiescent Current \ Id:
80 mA
|
Noise Figure:
0.5 dB
|
Package:
DFN
|
Return Loss Input:
7.7 dB
|
Return Loss Output:
11.5 dB
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |