The TQL9042 is a high-linearity, ultra-low noise gain block amplifier with a bypass mode functionality integrated in the product. At 900 MHz, the amplifier typically provides 19 dB gain, +36 dBm OIP3, and 0.42dB noise figure while drawing 70 mA current from a 5V supply. The component also provides high linearity in the bypass mode with +43 dBm IIP3.
The TQL9042 is internally matched using a high performance E-pHEMT process and only requires four external components for operation from a single positive supply: an external RF choke and blocking/bypass capacitors. This low noise amplifier contains an internal active bias to maintain high performance over temperature.
The TQL9042 covers the 500-2000 MHz frequency band and is targeted for wireless infrastructure. The TQL9042 is packaged in a 3x3mm and is pin compatible with the 1.5-2.7 GHz TQL9043 and 2.3-2.7 GHz TQL9044.
Part Number:
TQL9042
|
Type:
Amplifiers
|
Frequency Min:
0.5 GHz
|
Frequency Max:
2 GHz
|
P1dB:
23 dBm
|
Gain:
19 dB
|
IP3:
36 dBm
|
Supply Voltage \ Vd Max:
5 V
|
Quiescent Current \ Id:
70 mA
|
Noise Figure:
0.42 dB
|
Package:
DFN
|
Return Loss Input:
11 dB
|
Return Loss Output:
20 dB
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |