Part Number:
TQF7062
|
Sub Type:
WLAN
|
Frequency Min:
4900 MHz
|
Frequency Max:
5925 MHz
|
Rx Gain:
13 dB
|
Rx NF:
2.5 dB
|
Tx Gain:
36 dB
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |