Part number TQC0015 Product Type RF Switch from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The TQC0015 is a high-isolation, absorptive, single-pole, double throw (SPDT) switch that provides 100-6000 MHz broadband performance. The TQC0015 may be operated using a DC supply ranging from 3 to 5 Volts and with control signals compliant to 1.8V CMOS logic. The switch has an added functionality with a Disable pin where both output ports are terminated in 50 ohms.

The TQC0015 is packaged in a RoHS-compliant, compact 4x4 mm surface-mount leadless package. This SPDT switch is targeted for use in wireless infrastructure, test and measurement, or can be used for any general purpose wireless application.

Part Number:
TQC0015
Type >>RF Switch:
Single Pole
Function:
SPDT
Impedance:
50 Ohms
Frequency Range Min:
100 MHz
Frequency Range Max:
6000 MHz
Insertion Loss Min:
0.5 dB
Insertion Loss Max:
0.9 dB
Isolation Max:
60 dB
Power Rating:
34 dBm
IIP3:
56 dBm
Package:
QFN 4x4mm
No Content Available

Technical Inquiry Request for TQC0015 RF Switch

Fields marked with * are required.
Product Specifications For TQC0015 RF Switch
Design Information
Contact Information


Availability
In Stock
22495
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices