Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
TGS8422-SCC
Type >>RF Switch:
Single Pole
Function:
SP4T
Impedance:
50 Ohms
Frequency Range Min:
0 MHz
Frequency Range Max:
18000 MHz
Insertion Loss Min:
2.5 dB
Insertion Loss Max:
2.5 dB
Isolation Max:
37 dB
Power Rating:
19 dBm
Package:
DIE
No Content Available

Technical Inquiry Request for TGS8422-SCC RF Switch

Fields marked with * are required.
Product Specifications For TGS8422-SCC RF Switch
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices