Part Number:
TGS4304
|
Type >>RF Switch:
Single Pole
|
Function:
SPDT
|
Impedance:
50 Ohms
|
Frequency Range Min:
32000 MHz
|
Frequency Range Max:
40000 MHz
|
Insertion Loss Min:
1 dB
|
Insertion Loss Max:
1 dB
|
Power Rating:
33 dBm
|
Package:
DIE
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |